1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

NOOSAF5-10-8

Expand Table
EN
1/5
Part No.
PN
Type Selection
TS
Material
MAT
Surface Treatment
ST
M (Coarse)
M
L Selection 1mm Increment
LS [mm]
A Selection
AS [mm]
D
D [mm]
d
DD [mm]
H
H [mm]
S
S [mm]
l
LL [mm]
1
2
3
4
5
6
NOOSAF3-6-5
Threaded
303 Stainless Steel
Buffing + Hairline
3
6
5
12
0
0.0
0.0
1.0
NOOSAF4-6-7
Threaded
303 Stainless Steel
Buffing + Hairline
4
6
7
16
0
0.0
0.0
1.2
NOOSAF5-10-8
Threaded
303 Stainless Steel
Buffing + Hairline
5
10
8
20
0
0.0
0.0
1.4
NOOSAF6-10-10
Threaded
303 Stainless Steel
Buffing + Hairline
6
10
10
24
0
0.0
0.0
1.5
NOOSAF8-16-12
Threaded
303 Stainless Steel
Buffing + Hairline
8
16
12
30
0
0.0
0.0
2.0
NOOSAF10-20-16
Threaded
303 Stainless Steel
Buffing + Hairline
10
20
16
36
0
0.0
0.0
2.5
Show compressed display (6 configurable products)
ShorttextThick Knurled Knobs L Dimension Specified Type
Latest change29.11.2024 04:38:19
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type CodeNOOSAF5-10-8